HUBBELL
Image of 615LRTPF27 15 kV LRTP Kit
* Representative image
Image of 615LRTPF27 15 kV LRTP Kit

15 kV LRTP Kit

Brand:

Hubbell

Catalog ID:

615LRTPF27

15 kV 600 Amp Load Break Reducing Tap Plug Kit. Cable insulation range 0.640 in - 0.820 in. Kit includes T-body, insulating plug with cap, compression lug, threaded stud, and cable adapter

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, shear bolt connector, cold shrink jacket seal kit or shield adapter kit

Product details

General

Catalog Number

615LRTPF27

Connector Type

Aluminum Threaded

Type

600 Amp Dead Break

With Seal Kit

No

With Test Point

No

Dimensions

Weight

9.5 lb

Electrical Ratings

AC Withstand Voltage (1 min)

34 kV

Basic Impulse Level

95 kV

Corona Extinction (3pC)

11 kV

Current Rating

600 A

kV Class

15 kV

Conductor Related

Solid or Compacted Conductor

250

Stranded or Compressed Conductor

4/0

Logistics

Standard Package

1

Resources and downloads