HUBBELL
HPS_ID_625LRTPxxxT_PRODIMAGE
* Representative image
HPS_ID_625LRTPxxxT_PRODIMAGE

25/28 kV LRTP Kit w/ Test Point

Brand:

Hubbell

Catalog ID:

625LRTPK34T

25/28 kV 600 Amp Load Break Reducing Tap Plug Kit with Test Point. Cable insulation range 1.090 in - 1.310 in. Kit includes T-body, insulating plug with cap, compression lug, threaded stud, and cable adapter

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, shear bolt connector, cold shrink jacket seal kit or shield adapter kit

Product details

General

Catalog Number

625LRTPK34T

Connector Type

Aluminum Threaded

Type

600 Amp Dead Break

With Seal Kit

No

With Test Point

Yes

Dimensions

Weight

9.5 lb

Electrical Ratings

AC Withstand Voltage (1 min)

45 kV

Basic Impulse Level

125 kV

Corona Extinction (3pC)

21 kV

Current Rating

600 A

kV Class

25/28 kV

Conductor Related

Solid or Compacted Conductor

650

Stranded or Compressed Conductor

550

Logistics

Standard Package

1

Resources and downloads