HPS_ID_625LRTPxxx_PRODIMAGE
* Representative image
HPS_ID_625LRTPxxx_PRODIMAGE

25/28 kV LRTP Kit

Brand:

Hubbell

Catalog ID:

625LRTPK26

25/28 kV 600 Amp Load Break Reducing Tap Plug Kit. Cable insulation range 1.090 in - 1.310 in. Kit includes T-body, insulating plug with cap, compression lug, threaded stud, and cable adapter

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, shear bolt connector, cold shrink jacket seal kit or shield adapter kit

Product details

General

Connector Type
Aluminum Threaded
Type
600 Amp Dead Break
With Seal Kit
No
With Test Point
No

Dimensions

Weight
9.5 lb

Electrical Ratings

AC Withstand Voltage (1 min)
45 kV
Basic Impulse Level
125 kV
Corona Extinction (3pC)
21 kV
Current Rating
600 A
kV Class
25/28 kV

Conductor Related

Solid or Compacted Conductor
4/0
Stranded or Compressed Conductor
3/0

Logistics

Standard Package
1

Resources and downloads