HUBBELL
HPS_ID_625LRTPxxx_PRODIMAGE
* Representative image
HPS_ID_625LRTPxxx_PRODIMAGE

25/28 kV LRTP Kit

Brand:

Hubbell

Catalog ID:

625LRTPK38

25/28 kV 600 Amp Load Break Reducing Tap Plug Kit. Cable insulation range 1.090 in - 1.310 in. Kit includes T-body, insulating plug with cap, compression lug, threaded stud, and cable adapter

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, shear bolt connector, cold shrink jacket seal kit or shield adapter kit

Product details

General

Catalog Number

625LRTPK38

Connector Type

Aluminum Threaded

Type

600 Amp Dead Break

With Seal Kit

No

With Test Point

No

Dimensions

Weight

9.5 lb

Electrical Ratings

AC Withstand Voltage (1 min)

45 kV

Basic Impulse Level

125 kV

Corona Extinction (3pC)

21 kV

Current Rating

600 A

kV Class

25/28 kV

Conductor Related

Solid or Compacted Conductor

900

Stranded or Compressed Conductor

700/750

Logistics

Standard Package

1

Resources and downloads