HUBBELL
Image of 625BTG27T 25/28 kV, 600 Amp, T-Body Kit w/ Test Point
* Representative image
Image of 625BTG27T 25/28 kV, 600 Amp, T-Body Kit w/ Test Point

25/28 kV, 600 Amp, T-Body Kit w/ Test Point

Brand:

Hubbell

Catalog ID:

625BTG27T

25/28 kV 600 Amp T-Body Kit with Test Point. Cable insulation range 0.760 in - 0.950 in. Kit includes T-body, insulating plug with cap, 4/0 compression lug, threaded stud, and cable adapter

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, shear bolt connector, cold shrink jacket seal kit or shield adapter kit

Product details

General

Catalog Number

625BTG27T

Connector Type

Aluminum

EU RoHS Indicator

No

Type

600 Amp Dead Break

UPC

096359437871

With Seal Kit

No

With Test Point

Yes

Dimensions

Weight

8.15 lb

Electrical Ratings

AC Withstand Voltage (1 min)

45 kV

Basic Impulse Level

125 kV

Corona Extinction (3pC)

21 kV

Current Rating

600 A

kV Class

25/28 kV

Conductor Related

Solid or Compacted Conductor

250

Stranded or Compressed Conductor

4/0

Logistics

Pallet Quantity

64

Standard Package

1