HUBBELL
HPS_ID_635BTxxxT_PRODIMAGE
HPS_ID_635BTxxxT_PRODIMAGE

35kV t-body kit

Brand:

Hubbell

Catalog ID:

635BTJ24T

35kV 600A T-Body Kit, with Test Point, Cable Insulation Diameter Range = 1.160 - 1.305 Inches. Kit includes T-body with Testpoint, Cable Adapter, Aluminum Stud, Insulating Plug with Cap, and Compression connector for 1/0 Stranded or Compressed and 2/0 Solid or Compact conductor.

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, shear bolt connector, cold shrink jacket seal kit or shield adapter kit

Product details

General

Catalog Number

635BTJ24T

Connector Type

Aluminum

Type

Deadbreak T-Body Kit

With Seal Kit

No

With Test Point

Yes

Electrical Ratings

AC Withstand Voltage (1 min)

50 kV

Basic Impulse Level

150 kV

Corona Extinction (3pC)

26 kV

Current Rating

600 A

kV Class

35 kV

Conductor Related

Solid or Compacted Conductor

2/0

Stranded or Compressed Conductor

1/0

Logistics

Standard Package

1