HUBBELL
HPS_ID_635BTxUTJ_PRODIMAGE
HPS_ID_635BTxUTJ_PRODIMAGE

35kV t-body kit

Brand:

Hubbell

Catalog ID:

635BTGU1TJ

35kV 600A T-Body Kit, with Test Point, Cable Insulation Diameter Range = 1.040 - 1.175 Inches. Kit includes T-body with Testpoint, Cable Adapter, Aluminum Stud, Insulating Plug with Cap, Seal Kit, and Shear Bolt connector for 1/0 Stranded or Compressed and 2/0 Solid or Compact conductor.

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, shear bolt connector, cold shrink jacket seal kit or shield adapter kit

Product details

General

Catalog Number

635BTGU1TJ

Connector Type

Shear Bolt

Type

Deadbreak T-Body Kit

UPC

096359739203

With Seal Kit

Yes

With Test Point

Yes

Electrical Ratings

AC Withstand Voltage (1 min)

50 kV

Basic Impulse Level

150 kV

Corona Extinction (3pC)

26 kV

Current Rating

600 A

kV Class

35 kV

Conductor Related

Solid or Compacted Conductor

2/0

Stranded or Compressed Conductor

1/0

Logistics

Standard Package

1