HUBBELL
HPS_ID_628TM622226B_PRODIMAGE
HPS_ID_628TM622226B_PRODIMAGE

TapMaster Junction, Mounting Brackets, 6 positions

Brand:

Hubbell

Catalog ID:

628TM622226B

TapMaster Junction.

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

The TapMaster junctions are available in various configurations of 600A interfaces and 200A wells, capable of meeting individual customer specifications.

Product details

General

Catalog Number

628TM622226B

Mounting Type

Brackets

Number of Positions

6

Type

600 Amp Dead Break

Dimensions

Weight

29 lb

Electrical Ratings

AC Withstand Voltage (1 min)

45 kV

Basic Impulse Level

125 kV

Corona Extinction (3pC)

21 kV

Current Rating

600 A

kV Class

15 kV;25/28 kV

Logistics

Standard Package

1