HUBBELL
PPHID-19686
* Representative image
PPHID-19686

TapMaster Junction, Mounting U-Straps, 3 positions

Brand:

Hubbell

Catalog ID:

628TM622U

TapMaster Junction.

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

The TapMaster junctions are available in various configurations of 600A interfaces and 200A wells, capable of meeting individual customer specifications.

Product details

General

Catalog Number

628TM622U

Mounting Type

U-Straps

Number of Positions

3

Type

600 Amp Dead Break

UPC

096359739425

Dimensions

Weight

19.6 lb

Electrical Ratings

AC Withstand Voltage (1 min)

45 kV

Basic Impulse Level

125 kV

Corona Extinction (3pC)

21 kV

Current Rating

600 A

kV Class

15 kV;25/28 kV

Logistics

Standard Package

1