HUBBELL
HPS_ID_215FExxx_PRODIMAGE
* Representative image
HPS_ID_215FExxx_PRODIMAGE

15kV Fused Elbow, 0.720 - 0.985 Cable insulation dia range, Hi-Tech® Fuse Connector

Brand:

Hubbell

Catalog ID:

215FEHB7

Fused Elbow, 15 kV, with Test Point, Cable Insulation Diameter range = 0.720 - 0.985 inches,4/0 Solid or Compact and 3/0 Stranded or Compressed, Accepts Hi-Tech® EFX Current Limiting Fuses

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, integral seal, cold shrink jacket seal kit or shield adapter kit

Product details

General

Catalog Number

215FEHB7

Connector Type

Hi-Tech® Fuse Connector

Integral Seal

No

PROBELOK ? Connectors

No

Type

200A Loadbreak

With Seal Kit

No

With Test Point

Yes

Dimensions

Cable Insulation Diameter Maximum

0.985 in

Cable Insulation Diameter Minimum

0.72 in

Weight

7 lb

Electrical Ratings

AC Withstand Voltage (1 min)

34 kV

Basic Impulse Level

95 kV

Corona Extinction (3pC)

11 kV

Current Rating

200 A

kV Class

15 kV

Conductor Related

Cable Insulation Diameter Range

0.720 - 0.985

Solid or Compacted Conductor

3/0

Stranded or Compressed Conductor

2/0

Logistics

Pallet Quantity

240

Standard Package

1

Resources and downloads