HUBBELL
PPHID-19693_96.jpg
* Representative image
PPHID-19693_96.jpg

Cable Adapter with Cable Insulation Diameter Range = 1.370 - 1.630 inches

Brand:

Hubbell

Catalog ID:

625CAM

15/25/28 kV 600/900 Amp Cable Adapter, Cable Insulation Diameter Range = 1.370 - 1.630 inches

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Tapered design

Product details

General

Catalog Number

625CAM

EU RoHS Indicator

No

Type

600 Amp Dead Break

UPC

096359393122

Dimensions

Cable Insulation Diameter Maximum

1.63 in

Cable Insulation Diameter Minimum

1.37 in

Weight

1 lb

Electrical Ratings

AC Withstand Voltage (1 min)

45 kV

Basic Impulse Level

125 kV

Corona Extinction (3pC)

21 kV

Current Rating

600 A

Voltage Rating

15 kV

Conductor Related

Cable Insulation Diameter Range

1.370 - 1.630

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Pallet Quantity

1536

Standard Package

1

Resources and downloads