HUBBELL
HPS_ID_625CAx_PRODIMAGE
HPS_ID_625CAx_PRODIMAGE

Cable Adapter

Brand:

Hubbell

Catalog ID:

635CAH

35kV 600/900A Cable Adapter, Cable Insulation Diameter Range = 1.095 - 1.240 Inches

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Stepped design

Product details

General

Catalog Number

635CAH

Type

Cable Adapter

UPC

096359810117

Dimensions

Cable Insulation Diameter Maximum

1.24 in

Cable Insulation Diameter Minimum

1.095 in

Electrical Ratings

AC Withstand Voltage (1 min)

50 kV

Basic Impulse Level

200 kV

Corona Extinction (3pC)

26 kV

kV Class

35 kV

Conductor Related

Cable Insulation Diameter Range

1.095 - 1.24

Logistics

Pallet Quantity

1536

Standard Package

12