HUBBELL
Cold Shrink Shield Adapter Diameter Range = 1.27 - 2.17 inches
Cold Shrink Shield Adapter Diameter Range = 1.27 - 2.17 inches

Cold Shrink Shield Adapter Diameter Range = 1.27 - 2.17 inches

Brand:

Hubbell

Catalog ID:

625SK61

Tape Shield Adapter for Cable Jacket O.D. Range of 1.25" to 2.65". Cold Shrink, Ground Braid, Constant Force Spring, and Mastic

  • Cold Shrink Seal Kit w/Adapter,Copper Tape Shield
  • 15 kV Cable: #350 - 1000
  • 25 kV Cable: 350 - 750
  • 35 kV Cable: 2/0 - 250

Product details

General

Accessory Type

Shield Adapters

Catalog Number

625SK61

EU RoHS Indicator

No

Type

Tools / Lugs / Parts

UPC

096359393634

Dimensions

Weight

0.65 lb

Logistics

Standard Package

1

Resources and downloads