HUBBELL
PPHID-19691_96.jpg
* Representative image
PPHID-19691_96.jpg

25/28 kV 600 Amp T-Body with Stud with Test Point.

Brand:

Hubbell

Catalog ID:

625TBT

25/28 kV 600 Amp T-Body with Stud with Test Point.

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, shear bolt connector, cold shrink jacket seal kit or shield adapter kit

Product details

General

Catalog Number

625TBT

EU RoHS Indicator

No

Type

600 Amp Dead Break

UPC

096359393665

Dimensions

Dimensions

13.00 in x 9.000 in x 4.750 in

Height

4.75 in

Length

13 in

Weight

4.75 lb

Width

9 in

Electrical Ratings

AC Withstand Voltage (1 min)

45 kV

Basic Impulse Level

125 kV

Corona Extinction (3pC)

21 kV

Current Rating

600 A

kV Class

15 kV

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

9

Standard Package

1