HUBBELL
HPS_ID_625TB_PRODIMAGE
* Representative image
HPS_ID_625TB_PRODIMAGE

25/28 kV 600 Amp T-Body without Stud.

Brand:

Hubbell

Catalog ID:

625TBN

25/28 kV 600 Amp T-Body without Stud.

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, shear bolt connector, cold shrink jacket seal kit or shield adapter kit

Product details

General

Catalog Number

625TBN

EU RoHS Indicator

No

Type

600 Amp Dead Break

UPC

096359438380

With Test Point

No

Dimensions

Weight

4.75 lb

Electrical Ratings

AC Withstand Voltage (1 min)

45 kV

Basic Impulse Level

125 kV

Corona Extinction (3pC)

21 kV

Current Rating

600 A

kV Class

15 kV

Logistics

Carton Quantity

9

Standard Package

1