25/28 kV Load Break Feed-Thru, Vertical
Request a Quote
Brand:
Hubbell
Catalog ID:
228FTV
Load Break Feed-Thru, Horizontal, 200 Amp, 25/28 kV.
Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
Interchangeable with other products meeting the same requirements
Fully shielded, insulated and submersible
Product details
Resources and downloads
Product details
General
Mounting Position
Vertical
Type
200Amp Load Break
UPC
096359712374
Dimensions
Weight
5.5 lb
Electrical Ratings
AC Withstand Voltage (1 min)
45 kV
Basic Impulse Level
125 kV
Corona Extinction (3pC)
21 kV
Current Rating
200 A
kV Class
25/28 kV
Logistics
Carton Quantity
6
Pallet Quantity
80
Standard Package
1
Resources and downloads
Specifications
HUBB-228FTV-SPEC-EN
Catalogs
Cable Accessories (C7)
Installation Manuals
Download All
IS-200FTI_Rev_A_Oct_2016
Loadbreak Connector Installation and Operating Instructions (IS-200FT)
Videos
200A Loadbreak Elbow Fault Closure (VI03045E)
Test Documents
Cable Accessories Test Report - 28kV Class 200A Loadbreak Separable Connectors (EU1552)
SDS
VERSILUBE G661 SILICONE COMPOUND