HUBBELL
PPHID-20421_96.jpg
* Representative image
PPHID-20421_96.jpg
play

15 kV, Load Break Elbow w/ Bimetal Contact, Shield Adapter Kit

Brand:

Hubbell

Catalog ID:

215LE34S

Load Break Elbow, 200 Amp, 15 kV, Long Bimetal Contact,Shield Adapter Kit, Cable Insulation Diameter range = 0.495 - 0.730 inches, 1/0 Solid or Compacted and #1 Stranded or Compressed

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, integral seal, cold shrink jacket seal kit or shield adapter kit

Product details

General

Catalog Number

215LE34S

Connector Type

Bi-Metal

Integral Seal

No

PROBELOK ? Connectors

No

Type

200Amp Load Break

With Seal Kit

Yes

With Test Point

No

Dimensions

Cable Insulation Diameter Maximum

0.73 in

Cable Insulation Diameter Minimum

0.495 in

Weight

3.25 lb

Electrical Ratings

AC Withstand Voltage (1 min)

34 kV

Amperage Rating

200 A

Basic Impulse Level

95 kV

Corona Extinction (3pC)

11 kV

Current Rating

200 A

DC Withstand Voltage (15 min)

53 kV

Voltage Rating

15 kV

Conductor Related

Cable Insulation Diameter Range

0.495 - 0.730

Solid or Compacted Conductor

1/0

Stranded or Compressed Conductor

#1

Logistics

Standard Package

20

Resources and downloads