HUBBELL
HPS_ID_215LEJxxT_PRODIMAGE
* Representative image
HPS_ID_215LEJxxT_PRODIMAGE
play

15 kV, Load Break Elbow w/ Integral Seal, Test Point, Bimetal Contact

Brand:

Hubbell

Catalog ID:

215LEJ55T

Load Break Elbow with Integral Seal, 200 Amp, 15 kV, with Test Point, Long Bimetal Contact, Cable Insulation Diameter range = 0.760 - 1.135 inches, 2/0 Solid or Compacted and 1/0 Stranded or Compressed

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, integral seal, cold shrink jacket seal kit or shield adapter kit

Product details

General

Catalog Number

215LEJ55T

Connector Type

Bi-Metal

Integral Seal

Yes

PROBELOK ? Connectors

No

Type

200Amp Load Break

UPC

096359500414

With Seal Kit

No

With Test Point

Yes

Dimensions

Cable Insulation Diameter Maximum

1.135 in

Cable Insulation Diameter Minimum

0.76 in

Weight

2.9 lb

Electrical Ratings

AC Withstand Voltage (1 min)

34 kV

Basic Impulse Level

95 kV

Corona Extinction (3pC)

11 kV

Current Rating

200 A

kV Class

15 kV

Conductor Related

Cable Insulation Diameter Range

0.760 - 1.135

Solid or Compacted Conductor

2/0

Stranded or Compressed Conductor

1/0

Logistics

Pallet Quantity

240

Standard Package

20