HUBBELL
PPHID-20423
* Representative image
PPHID-20423
play

25/28 kV, Load Break Elbow w/ Bimetal Contact, Shield Adapter Kit

Brand:

Hubbell

Catalog ID:

228LE48S

Load Break Elbow, 200 Amp, 25/28 kV, Long Bimetal Contact,Shield Adapter Kit, Cable Insulation Diameter range = 0.800 - 1.140 inches, 250 Solid or Compacted and 4/0 Stranded or Compressed

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, integral seal, cold shrink jacket seal kit or shield adapter kit

Product details

General

Catalog Number

228LE48S

Connector Type

Bi-Metal

Integral Seal

No

PROBELOK ? Connectors

No

Type

200Amp Load Break

With Seal Kit

Yes

With Test Point

No

Dimensions

Cable Insulation Diameter Maximum

1.14 in

Cable Insulation Diameter Minimum

0.8 in

Weight

3.5 lb

Electrical Ratings

AC Withstand Voltage (1 min)

40 kV

Amperage Rating

200 A

Basic Impulse Level

125 kV

Corona Extinction (3pC)

19 kV

Current Rating

200 A

DC Withstand Voltage (15 min)

78 kV

Voltage Rating

25/28 kV

Conductor Related

Cable Insulation Diameter Range

0.800 - 1.140

Solid or Compacted Conductor

250

Stranded or Compressed Conductor

4/0

Logistics

Standard Package

20

Resources and downloads