HUBBELL
HPS_ID_228LEJ_PRODIMAGE
* Representative image
HPS_ID_228LEJ_PRODIMAGE
play

25/28 kV, Load Break Elbow w/ Integral Seal, Bimetal Contact

Brand:

Hubbell

Catalog ID:

228LEJ48

Load Break Elbow with Integral Seal, 200 Amp, 25/28 kV, Long Bimetal Contact, Cable Insulation Diameter range = 0.800 - 1.140 inches, 250 Solid or Compacted and 4/0 Stranded or Compressed

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, integral seal, cold shrink jacket seal kit or shield adapter kit

Product details

General

Catalog Number

228LEJ48

Connector Type

Bi-Metal

Integral Seal

Yes

PROBELOK ? Connectors

No

Type

200Amp Load Break

UPC

096359816270

With Seal Kit

No

With Test Point

No

Dimensions

Cable Insulation Diameter Maximum

1.14 in

Cable Insulation Diameter Minimum

0.8 in

Weight

3 lb

Electrical Ratings

AC Withstand Voltage (1 min)

45 kV

Basic Impulse Level

125 kV

Corona Extinction (3pC)

21 kV

Current Rating

200 A

kV Class

25/28 kV

Conductor Related

Cable Insulation Diameter Range

0.800 - 1.140

Solid or Compacted Conductor

250

Stranded or Compressed Conductor

4/0

Logistics

Pallet Quantity

240

Standard Package

20