15.5 kV, 110 kV BIL, 600 A, Cycloaliphatic Polymer (3" Bolt Circle) insulation, M3 Switch

Brand:

Chance

Catalog ID:

M3S66L

14.4kV, 110kV LIW, 600 A, Station Class, Single-Phase Hookstick Disconnect Switch, polymer, open latch.

  • Fully Compliant with ANSI/IEEE C37.30.1
  • 15 & 27kV Voltage Classes
  • 110 and 150kV BIL Insulation Levels
  • 600A & 900A Current Ratings
  • TR Rated Porcelain and Polymer Insulator Assemblies with 3” Bolt Circles
  • Station Base for Structure Mounting

Product details

General

Blade Type
Solid Copper (two blade truss-member)
Color - Insulator
Sky Gray
Contact
Silver
EU RoHS Indicator
No
Insulator Type
Cycloaliphatic Polymer (3" Bolt Circle)
Material - Base
Galvanized Steel per ASTM A153
UPC
096359399100

Dimensions

Weight
59.78 lb

Electrical Ratings

BIL
110 kV
Creep and Leakage Distance
18.4" (467mm)
Current Overload - 8hr Emergency
1080 A
Current Rating
600 A
Dead-Ending Rating - Working Load
8,000 Lbs
Reference Voltage Limit - Minimum
14.4kV
Temperature Rise - Max. at 600A
42°C
Voltage - Maximum
15.5 kV
Withstand Current - Short Time (10 cycles)
40kA, asymmetrical
Withstand Current - Short Time (2 sec)
25kA, symmetrical
Withstand Current - Short Time (3 sec)
16kA, symmetrical

Certifications And Compliance

Industry Standard(s)
All Applicable ANSI/IEEE Standards

Logistics

Pallet Quantity
6
Standard Package
1