text.skipToContent text.skipToNavigation

Horizontal Semi-Pantograph Disconnector (GTMS-SSPH)

By GTMS 
By GTMS
The GTMS-SSPH is a 3 phase semi-pantograph disconnect switch with a horizontal reach mechanism or a Knee Type disconnect. It utilizes two stationary and one rotating insulator per phase. 

Product Details

Electrical Ratings

BIL 1800 kV
Current Rating 4000 A
Voltage Rating 550 kV

Resources and Downloads

</