HUBBELL
Image of 33184701 CSD Oil-Filled 150kV BIL, 90A Switch, 24"
Image of 33184701 CSD Oil-Filled 150kV BIL, 90A Switch, 24"

CSD Oil-Filled 150kV BIL, 90A Switch, 24"

Brand:

Trinetics

Catalog ID:

33184701

20kV, 150kV BIL, 90A oil switch, with 24" creep bushings, manual handle, 120V motor operator, 5-pin receptacle, NEMA type pole mounting hanger, and (2) wildlife guards

Trinetics® oil-type switches offer a time-proven and industry-tested product design that provides a cost-efficient solution tocapacitor bank switching.

  • Single phase, motor-operated capacitor switches for 15kV and 25kV as well as 35kV grounded wye distribution applications
  • Perfect for capacitor banks, controlling lighting circuits and sectionalizing power
  • ANSI C37
  • 66 compliance

Product details

General

Catalog Number

33184701

Interruption Type

Oil

Operating Mechanism

Motor

Switch Type

Oil

Type

CSD

UPC

096359602798

Electrical Ratings

Creep and Leakage Distance

24"

Current Rating

90 A

Operating Voltage

120 VAC

Phase

Single Phase

Resources and downloads

Specifications