HUBBELL
Image of SMC27-125E1D2ME6XX SmartClose 27kV, 125kV BIL, 400A Synchronous Vacuum Switch, 18"
Image of SMC27-125E1D2ME6XX SmartClose 27kV, 125kV BIL, 400A Synchronous Vacuum Switch, 18"

SmartClose 27kV, 125kV BIL, 400A Synchronous Vacuum Switch, 18"

Brand:

Trinetics

Catalog ID:

SMC27-125E1D2ME6XX

27kV, 125kV BIL, 400A 3ph tank capacitor switch with 3-120V solenoid operators for optional independent pole operation, 3 manual open/close handles, 6 integral voltage sensors, substation frame compatible mounting flange, 5-pin receptacle for control cable, and fiber optic compartment with 2 AVAGO snap-on bulkhead connectors. Includes wildlife covers

  • Considerably improving precision and reliability of close on waveform switching, our SmartClose line of synchronous capacitor switches simultaneously reduces commissioning time, complexity and cost for capacitor bank applications.
  • What’s more, these vacuum capacitor switches offer self-calibration as well as restrike-free and maintenance-free switching – among other benefits.
  • Rated for 125kV BIL pad- and pole-mounted capacitor banks and the 27kV applications.
  • ANSI Standard C37.66-2005.
  • The bank controller decides when the capacitor bank is needed and the SmartClose synchronous capacitor switch receives that command and performs the synchronous close automatically.

Product details

General

Catalog Number

SMC27-125E1D2ME6XX

Interruption Type

Cycloaliphatic Epoxy

Operating Mechanism

Solenoid

Switch Type

Vacuum synchronous

Type

SmartClose (3-phase switch)

Dimensions

Height

0 in

Length

0 in

Width

0 in

Electrical Ratings

Creep and Leakage Distance

18"

Current Rating

400 A

Operating Voltage

120 VAC

Phase

Three Phase