HUBBELL
HPS_ID_C720112PB_PRODIMAGE
HPS_ID_C720112PB_PRODIMAGE
play
play

15/27 kV, 125 kV BIL, Type C Linkbreak Porcelain Cutout w/100A 12kAIC fuseholder

Brand:

Chance

Catalog ID:

C720213L

15/27 kV, 125 kV BIL, Linkbreak Type C Porcelain Cutout with a 100A, 12kAIC fuseholder, large eyebolt connector and no bracket.

Protect your distribution system or other items such as transformers and capacitor banks with Chance Type C Link Break Cutouts. Chance Type C Link Break Cutouts are available for application on system voltages up to 22/36.4kV 170kV BIL. Chance Type C Link Break Cutouts can only be fused up to 100A and use Universal Style fuse links with no more than 1 inch elongation so Coordination with other devices is easily achievable. Chance Type C Cutouts Link Break cutouts use the same cutout mounting as our Standard Style cutouts and so the mountings are interchangeable with the cutout mountings from S&C(MPS ) Type XS and ABB Type ICX cutouts within the same voltage class. Chance Type C Link Break fuse holders use a synthetic fuse holder liner material for consistent arc quenching during fault currrent interruption or load breaking. Chance: The Brand and Quality You Can Trust!!

  • Fully Compliant with ANSI/IEEE C37.41 & C37.42 – 2016
  • Interchangeable with ABB Type ICX & S&C(MPS) Type XS
  • Single Vent Solid Cap Design
  • Uses Universal Style Fuse Links
  • Synthetic Arc Quenching Fuse Holder Liner Material

Product details

General

Bracket Type

No Bracket

Catalog Number

C720213L

Description - Replacement Fuse Holder

T720-213T

Type

Cutout

UPC

096359630210

Dimensions

Weight

20.91 lb

Electrical Ratings

BIL

125 kV

Creep and Leakage Distance

12.6" (319mm)

Current Rating

100 A

Fuselink Current Range

1A to 100A - removable buttonhead fuse link only

Reference Voltage Limit - Minimum

No Restrictions thru 14.9kV; *20.8 thru 24.9kV

Temperature Rise - Max. at 300A

33° C

Voltage - Radio Interference

Ambient @15.66kV

Voltage Rating

15/27 kV

Logistics

Pallet Quantity

48 EA

Standard Package

1

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems Cutout Seminar, Part 3: Quality
play
Hubbell Power Systems Cutout Seminar, Part 2: Experience