15 kV, 110 kV BIL, Type C Linkbreak Porcelain Cutout / Arrester Combination w/100A 10kAIC fuseholder

Brand:

Chance

Catalog ID:

C72EL112ED

15 kV, 110 kV BIL, Linkbreak Type C Porcelain Cutout / Arrester Combination with a 100A, 10kAIC fuseholder, small eyebolt connector and a D-shape pole mounting bracket.

  • Fully Compliant with ANSI/IEEE C37.41 & C37.42 – 2016
  • Interchangeable with ABB Type ICX & S&C(MPS) Type XS
  • Single Vent Solid Cap Design
  • Uses Universal Style Fuse Links
  • Synthetic Arc Quenching Fuse Holder Liner Material
  • Ohio Brass Distribution Class Arresters in Standard, Heavy and Riser Pole Duty Ratings

Product details

General

Bracket Type
D-shape for pole mounting
Description - Replacement Fuse Holder
T720-112T
Type
Cutout

Electrical Ratings

BIL
110 kV
Creep and Leakage Distance
8.7" (220mm)
Current Rating
100 A
Fuselink Current Range
1A to 100A
Reference Voltage Limit - Minimum
Thru 14.4kV
Temperature Rise - Max. at 300A
38° C
Voltage - Maximum
15 kV
Voltage - Radio Interference
Ambient @ 9.41kV
Voltage Rating
15 kV

Logistics

Pallet Quantity
18 EA
Standard Package
1

Resources and downloads

Videos

play
Hubbell Power Systems Cutout Seminar, Part 3: Quality (VI10005E)
play
Hubbell Power Systems Cutout Seminar, Part 2: Experience (VI10004E)