22/36.4 kV, 150 kV BIL, Type C Linkbreak Porcelain Cutout / Arrester Combination w/100A 12kAIC fuseholder

Brand:

Chance

Catalog ID:

C72DN313EX

22/36.4 kV, 150 kV BIL, Linkbreak Type C Porcelain Cutout / Arrester Combination with a 100A, 12kAIC fuseholder, small eyebolt connector and an extended NEMA "B" crossarm bracket.

  • Fully Compliant with ANSI/IEEE C37.41 & C37.42 – 2016
  • Interchangeable with ABB Type ICX & S&C(MPS) Type XS
  • Single Vent Solid Cap Design
  • Uses Universal Style Fuse Links
  • Synthetic Arc Quenching Fuse Holder Liner Material
  • Ohio Brass Distribution Class Arresters in Standard, Heavy and Riser Pole Duty Ratings

Product details

General

Bracket Type
Extended NEMA "B" for crossarm
Corrosion Resistant?
No
Description - Replacement Fuse Holder
T720-313T
Type
Cutout

Electrical Ratings

BIL
150 kV
Creep and Leakage Distance
17.3" (440mm)
Current Rating
100 A
Fuselink Current Range
1A to 100A - removable buttonhead fuse link only
Reference Voltage Limit - Minimum
No Restrictions thru 20.8kV; *22.8 thru 34.5kV
Temperature Rise - Max. at 300A
35° C
Voltage - Radio Interference
Ambient @22kV
Voltage Rating
22/36.4 kV

Logistics

Standard Package
1

Resources and downloads

Videos

play
Hubbell Power Systems Cutout Seminar, Part 3: Quality (VI10005E)
play
Hubbell Power Systems Cutout Seminar, Part 2: Experience (VI10004E)