HUBBELL
HPS_ID_C72DM112PB_PRODIMAGE
HPS_ID_C72DM112PB_PRODIMAGE
play
play

22/36.4 kV, 150 kV BIL, Type C Linkbreak Porcelain Cutout / Arrester Combination w/100A 12kAIC fuseholder

Brand:

Chance

Catalog ID:

C72DN313PBS

22/36.4 kV, 150 kV BIL, Linkbreak Type C Porcelain Cutout / Arrester Combination with a 100A, 12kAIC fuseholder, parallel-groove connector and a NEMA "B" crossarm bracket.

Protect your distribution system or other items such as transformers and capacitor banks from over current as well as over voltage with Chance Type C Cutout Arrester Combinations. Chance Type C Combo Units are available in Standard, Link Break and Load Break Styles and use Ohio Brass Arresters in Normal, Heavy or Riser Pole Duty Ratings. Chance Type C Combo Units are available for application on system voltages up to 36kV and 170kV BIL. The electrical ratings for the Cutout portion of the Combo unit would be the same as our Standard, Link Break and Load Break Styles. Chance Type C Combo Units provide the End User with a "clearance" advantage as both the cutout and arrester are on the same NEMA Cross Arm Bracket. This also provides Ease of Installation Advantage as each unit is shipped with the cutout and arrester assembled on the Cross Arm Bracket. Chance: The Brand and Quality You Can Trust!!

  • Fully Compliant with ANSI/IEEE C37.41 & C37.42 – 2016
  • Interchangeable with ABB Type ICX & S&C(MPS) Type XS
  • Single Vent Solid Cap Design
  • Uses Universal Style Fuse Links
  • Synthetic Arc Quenching Fuse Holder Liner Material
  • Ohio Brass Distribution Class Arresters in Standard, Heavy and Riser Pole Duty Ratings

Product details

General

Bracket Type

NEMA "B" Heavy Duty for crossarm

Catalog Number

C72DN313PBS

Corrosion Resistant?

Yes

Description - Replacement Fuse Holder

T720-313T

Type

Cutout

Electrical Ratings

BIL

150 kV

Creep and Leakage Distance

17.3" (440mm)

Current Rating

100 A

Fuselink Current Range

1A to 100A - removable buttonhead fuse link only

Reference Voltage Limit - Minimum

No Restrictions thru 20.8kV; *22.8 thru 34.5kV

Temperature Rise - Max. at 300A

35° C

Voltage - Radio Interference

Ambient @22kV

Voltage Rating

22/36.4 kV

Logistics

Standard Package

1

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems Cutout Seminar, Part 3: Quality
play
Hubbell Power Systems Cutout Seminar, Part 2: Experience