CH_STD_CUTOUT_PRODIMAGE
* Representative image
CH_STD_CUTOUT_PRODIMAGE
play
play

15 kV, 110 kV BIL, Type C Standard Polymer Cutout w/300A Solid Blade

Brand:

Chance

Catalog ID:

CP710133L

15 kV, 110 kV BIL, Standard Type C Polymer Cutout with a 300A solid blade, large eyebolt connector and no bracket.

  • Fully Compliant with ANSI/IEEE C37.41 & C37.42 – 2016
  • Interchangeable with ABB Type ICX & S&C(MPS) Type XS
  • Single Vent Solid Cap Design
  • Uses Universal Style Fuse Links
  • Synthetic Arc Quenching Fuse Holder Liner Material
  • ESP ( Enhanced Silicone Polymer ) Insulating Material
  • TDG ( Thermal Diffusion Galvanization ) Insulator Assembly Castings

Product details

General

Bracket Type
No Bracket
Description - Replacement Fuse Holder
T710-133T
EU RoHS Indicator
No
Type
Cutout
UPC
096359368908

Dimensions

Weight
11.201 lb

Electrical Ratings

BIL
110 kV
Creep and Leakage Distance
12.6" (319mm)
Current Rating
300 A
Reference Voltage Limit - Minimum
Thru 14.4kV
Temperature Rise - Max. at 300A
38° C
Voltage - Maximum
15 kV
Voltage - Radio Interference
Ambient @ 9.41kV
Voltage Rating
15 kV
Withstand Current - Short Time (10 cycles)
12,000 Amps Asym.

Logistics

Pallet Quantity
63
Standard Package
1

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems Cutout Seminar, Part 3: Quality (VI10005E)
play
Hubbell Power Systems Cutout Seminar, Part 2: Experience (VI10004E)