text.skipToContent text.skipToNavigation

Gang Operated Switches

AGCH5

By USCO  
The AGCH5 is a two-insulator, side opening outdoor air disconnect switch constructed primarily of aluminum.

AGCH5V

By USCO  
The AGCH5V is a two-insulator, side opening outdoor air disconnect switch constructed primarily of aluminum.

ATR

By USCO  
The ATR is a three insulator, double center break outdoor air disconnect switch constructed primarily of aluminum.

AVR

By USCO  
The AVR is a three insulator, vertical break outdoor air disconnect switch constructed primarily of aluminum.

AVRV

By USCO  
Aluminum, Vertical Break V-Style Switch

GCH4

By USCO  
Copper, Center Side Break

GCH4V

By USCO  
Copper, V-Style Center Side Break

TU-1AD

By Turner Electric  
Copper, 1 way phase over phase side break

TU-1AS2

By Turner Electric  
Aluminum, 1 way phase over phase side break