HUBBELL
RLY Series
RLY Series

1 Pole, 30 Amp Relay

Brand:

Trinetics

Catalog ID:

RLY-XD

1-pole, 120V, air contact, 30A; Load protection: Fuse; Coil voltage: 120V; Control circuit source: Line; Control circuit arrester: Spark Gap; in a weather proof case.

Trientics Lighting Control Relays feature a time-proven electromagnetic design that provides high compression, low audible noise and minimum eddy current heating. For customers in need of heavy duty construction and long-term performance, Trinetics Lighting Control Relays are built for years of trouble-free service in the most challenging environments.

The RLY Series was developed forlighting system designers in need of an inexpensive control relay that outperforms throw-away type units that are sealed or difficult to repair. The reputation of the Trinetics line proves durability and maintainability are essential to cost-efficient lighting relays. The RLY Series offers superior service life, durability and maintainability at a competitive purchase price.

Product details

General

Catalog Number

RLY-XD

Circuit Protection

Fuse

Contact

Air

Contact Configuration

N.C.

Material

Lexan

Number Of Poles

1

Size

9 x 6 13/16 x 4

UPC

096359592730

Electrical Ratings

Amperage Rating

30 A

Coil Voltage

120V

Voltage Rating

120 V

Resources and downloads