HUBBELL
HPS_PPHID_611601_PRODIMAGE
HPS_PPHID_611601_PRODIMAGE

Lefthand Opening, 25kV, 150kV LIW, 600A Fused Bypass Switch with 100 Amp Type C Fuse Tube.

Brand:

Chance

Catalog ID:

BPFL21C

Lefthand Opening, 25kV, 150kV LIW, 600A Fused Bypass Switch with 100 Amp Type C Fuse Tube.

Chance BPF Switches are use to bypass and isolate substation reclosers for routine maintenance. The BPF is usually accompanied with a separately mounted M3S disconnect switch. The BPF switch consists of a 600A Load Break Disconnect Switch in series with a Chance Type C Cutout fuse holder which provides overcurrent protection to the circuit while the recloser is out of service. Both devices are mounted on a common mounting channel for ease of installation. Both 100A and 200A fuse holders are available depending on the specific application. The BPF Switch is available in ratings of 15kV 110kV BIL and 27kV 150kV BIL. The insulators are 3" B.C TR Rated Station class porcelain insulators and the fuse holders can be either on the left hand side or right hand side of the switch. Chance: The Brand and Quality You Can Trust!!

  • Fully Compliant with ANSI/IEEE C37.41 & C37.42 – 2016
  • Interchangeable with ABB Type ICX & S&C(MPS) Type XS
  • Single Vent Solid Cap Design
  • Uses Universal Style Fuse Links
  • Synthetic Arc Quenching Fuse Holder Liner Material
  • Ohio Brass Distribution Class Arresters in Standard, Heavy and Riser Pole Duty Ratings

Product details

General

Blade Type

Solid Copper (two blade truss-member)

Catalog Number

BPFL21C

Color - Insulator

Sky Gray

Contact

Silver

Description - Replacement Fuse Holder

T710-311T

Insulator Type

N/A

Material - Base

Galvanized Steel per ASTM A153

Electrical Ratings

BIL

150 kV

Creep and Leakage Distance

24" (609.6mm)

Current Overload - 8hr Emergency

1080 A (switch circuit)

Interrupt Rating

8,000 A

Reference Voltage Limit - Minimum

25kV

Temperature Rise - Max.

16.1° C (Fuse Circuit)

Temperature Rise - Max. at 600A

25.7° C (switch circuit)

Voltage - Maximum

27 kV

Withstand Current - Short Time (1 sec)

25kA, symmetrical (switch circuit)

Withstand Current - Short Time (10 cycles)

65kA peak (switch circuit)

Certifications And Compliance

Industry Standard(s)

All Applicable ANSI/IEEE Standards

Logistics

Standard Package

1

Resources and downloads