HUBBELL
HPS_PPHID_611436_PRODIMAGE
HPS_PPHID_611436_PRODIMAGE

UltraVac 15kV, 110kV BIL, 200A Solid Dielectric Vacuum Switch Compact, 18"

Brand:

Trinetics

Catalog ID:

33247102C

15kV, 110kV BIL, 200A vacuum switch in solid dielectric insulation, with manual handle, 120V solenoid operator, 5-pin receptacle, NEMA type pole mounting hanger, and (2) wildlife guards

Trinetics® UltraVac switches set the standard for flexibility,durability and reliability. With high dielectricstrength, easy installation and provenperformance beyond ANSI C37.66 standards,UltraVac® switches are ideal for demanding,long life applications.

  • Our most flexible line of switches, UltraVac vacuum capacitor switches can accommodate a wide variety of switching applications while simultaneously offering a unique combination of longevity.
  • Such as maintenance-free operation, durability, reliability, high dielectric strength, easy installation and performance that surpasses ANSI standards.
  • UltraVac switches are designed for 110kV, 125kV and 150kV BIL applications.
  • Best-in-class C2 restrike rating.
  • 5-pin auxiliary receptacle included standard, but optional auxiliary contacts are available.

Product details

General

Catalog Number

33247102C

Interruption Type

Cycloaliphatic Epoxy

Operating Mechanism

Solenoid

Switch Type

Vacuum in solid dielectric

Type

UltraVac

UPC

096359705994

Dimensions

Dimensions

15.000 in x 17.750 in x 33.000 in

Height

33 in

Length

15 in

Width

17.75 in

Electrical Ratings

Creep and Leakage Distance

18"

Current Rating

200 A

Operating Voltage

120 VAC

Phase

Single Phase