HUBBELL
Image of SMC15-110D1D2MEAXX SmartClose 15kV, 110kV BIL, 200A Synchronous Vacuum Switch, 33"
Image of SMC15-110D1D2MEAXX SmartClose 15kV, 110kV BIL, 200A Synchronous Vacuum Switch, 33"

SmartClose 15kV, 110kV BIL, 200A Synchronous Vacuum Switch, 33"

Brand:

Trinetics

Catalog ID:

SMC15-110D1D2MEAXX

15kV, 110kV BIL, 200A 3ph tank capacitor switch with 3-120V solenoid operators for optional independent pole operation, 3 manual open/close handles, 6 integral voltage sensors, substation frame compatible mounting flange, 5-pin receptacle for control cable, and fiber optic compartment with 2 AVAGO snap-on bulkhead connectors. Includes wildlife covers. For use in pole bank applications

  • Considerably improving precision and reliability of close on waveform switching, our SmartClose line of synchronous capacitor switches simultaneously reduces commissioning time, complexity and cost for capacitor bank applications.
  • What’s more, these vacuum capacitor switches offer self-calibration as well as restrike-free and maintenance-free switching – among other benefits.
  • Rated for 110kV BIL pad- and pole-mounted capacitor banks and for the 15kV applications.
  • ANSI Standard C37.66-2005.

Product details

General

Catalog Number

SMC15-110D1D2MEAXX

Interruption Type

Cycloaliphatic Epoxy

Operating Mechanism

Solenoid

Switch Type

Vacuum synchronous

Type

SmartClose (3-phase switch)

Electrical Ratings

Creep and Leakage Distance

33"

Current Rating

200 A

Operating Voltage

120 VAC

Phase

Three Phase

Resources and downloads

Specifications

pdp.resources.Software Downloads