HUBBELL
Image of 33195801 VS Series 24kV, 150kV BIL, Vacuum Under Oil Switch, 24"
Image of 33195801 VS Series 24kV, 150kV BIL, Vacuum Under Oil Switch, 24"

VS Series 24kV, 150kV BIL, Vacuum Under Oil Switch, 24"

Brand:

Trinetics

Catalog ID:

33195801

24kV, 150kV BIL, 200A vacuum under oil switch, with 24" creep bushings, manual handle, 120V motor operator, 5-pin receptacle, NEMA type pole mounting hanger, and (2) wildlife guards

TRINETICS® high-performance 200A vacuum switches, available forsystem applications up to 34.5kV grounded wye, arefield proven in thousands of applications.

  • Unique switches that combine vacuum interrupter and oil insulation technology, our VR Series capacitor switches benefit from a low-cost, extended and maintenance-free life - as well as the ability to perform over 30,000 operations
  • Rated for 15kV, 25kV and 35kV, 200A switch applications

Product details

General

Catalog Number

33195801

Interruption Type

Oil

Operating Mechanism

Motor

Switch Type

Vacuum in oil

Type

VS

UPC

096359598817

Electrical Ratings

Creep and Leakage Distance

24"

Current Rating

200 A

Operating Voltage

120 VAC

Phase

Single Phase

Resources and downloads

Specifications