text.skipToContent text.skipToNavigation

1Ø Programmable Resettable Sectionalizer (1Ø PRS)

by Hubbell Power Systems 

Catalog ID: C74002PPED

27 kV, 125 kV BIL, Programmable Actuating Current 10A-480A, 3 Count, Standard Sectionalizer with porcelain mounting assembly. Porcelain mounting assembly includes small eyebolt connectors and a D-shape bracket for pole mounting.

Product Details

General

Bracket Type D-shape for pole mounting
Mounting Type Sectionalizer with Porcelain Mounting Assembly
Type Programmable Sectionalizer

Electrical Ratings

BIL 125 kV
Current Rating Programmable 10-480A
Frequency Rating 60 Hz
Withstand Current - Short Time (1 sec) 4,000 Amps Symmetrical
Withstand Current - Short Time (10 cycles) 12,000 Amps Asymmetrical
Withstand Current - Short Time (3 sec) 3,200 Amps Symmetrical
kV Class 27.00 kV

Logistics

Pallet Quantity 24
Standard Package 1

Resources/Downloads