text.skipToContent text.skipToNavigation

1Ø Programmable Resettable Sectionalizer (1Ø PRS)

by Hubbell Power Systems 

Catalog ID: C75002PP

27 kV, 125 kV BIL, Programmable Actuating Current 10A-480A, Programmable Count 1-4, Loadbreak Sectionalizer, Porcelain cutout. The porcelain cutout includes selectable connectors (position 9) and selectable mounting bracket (position 10). For more information please refer to the ordering chart shown in the figures above.

1 year HPS warranty

Product Details

General

Ambient Temp. Range -40°C to 60 °C
Bracket Type Selectable
Cutout Loadbreak
Mounting Type Programmable Sectionalizer with Porcelain Mounting Assembly
Number of Programmed Counts Programmable 1-4
Type Programmable Sectionalizer
UPC 09635929524

Dimensions

Weight 21.0 lb

Electrical Ratings

BIL 125 kV
Current Rating 300 A
Frequency Rating 60 Hz
Programmed Actuating Current Programmable 10-480A
Withstand Current - Short Time (1 sec) 4,000 Amps Symmetrical
Withstand Current - Short Time (10 cycles) 12,000 Amps Asymmetrical
Withstand Current - Short Time (3 sec) 3,200 Amps Symmetrical
kV Class 27 kV

Logistics

Pallet Quantity 24
Standard Package 1