HUBBELL
Image of B010A00 AIS-1 25KV, 600A Deadbreak, No Fusing
Image of B010A00 AIS-1 25KV, 600A Deadbreak, No Fusing

AIS-1 25KV, 600A Deadbreak, No Fusing

Brand:

Hubbell

Catalog ID:

B010A00

25kV rated; AIS-1 configuration; 600A deadbreak bushing; No fusing

  • The AIS Switch is a true deadfront design with a sealed switching compartment, utilizing air as the insulating medium along with a deadfront connector system.
  • This combination minimizes electrical exposure to work crews and the public, reduces outages, reduces maintenance requirements and provides the most cost effective solution for 15kV and 25kV underground system sectionalizing.
  • The AIS has been tested to rigorous specifications of the Standard for Deadfront Padmounted Switchgear, ANSIC37.72.

Product details

General

Catalog Number

B010A00

Connector

600A Deadbreak

Dimensions

Weight

650 lb

Electrical Ratings

Amperage Rating

600 A

BIL

125 kV

kV Class

25 kV

Resources and downloads