HUBBELL
Image of A110A2HI AIS-11 15KV, 600A Deadbreak, SM-20 Fuse Mounting/SML20 End Fittings, Well Inserts
Image of A110A2HI AIS-11 15KV, 600A Deadbreak, SM-20 Fuse Mounting/SML20 End Fittings, Well Inserts

AIS-11 15KV, 600A Deadbreak, SM-20 Fuse Mounting/SML20 End Fittings, Well Inserts

Brand:

Hubbell

Catalog ID:

A110A2HI

15kV rated- AIS-11 configuration- 600A deadbreak bushings- S&C SM-20 fuse mounting, rated 17kV, 200A RMS, with SML20 End Fittings- 200A bushing well inserts

The AIS Switch is a true deadfront design with a sealed switching compartment, utilizing air as the insulating medium along with a deadfront connector system. This combination minimizes electrical exposure to work crews and the public, reduces outages, reduces maintenance requirements and provides the most cost effective solution for 15kV and 25kV underground system sectionalizing. The AIS has been tested to rigorous specifications of the Standard for Deadfront Padmounted Switchgear, ANSIC37.72.

  • The AIS Switch is a true deadfront design with a sealed switching compartment, utilizing air as the insulating medium along with a deadfront connector system.
  • This combination minimizes electrical exposure to work crews and the public, reduces outages, reduces maintenance requirements and provides the most cost effective solution for 15kV and 25kV underground system sectionalizing.
  • The AIS has been tested to rigorous specifications of the Standard for Deadfront Padmounted Switchgear, ANSIC37.72.

Product details

General

Catalog Number

A110A2HI

Connector

600A Deadbreak

EU RoHS Indicator

No

UPC

096359532538

Dimensions

Weight

1650 lb

Electrical Ratings

Amperage Rating

600 A

BIL

95 kV

kV Class

15 kV

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads