HUBBELL
Image of A110A00 AIS-11 15KV, 600A Deadbreak, 600A Deadbreak, No Fusing
Image of A110A00 AIS-11 15KV, 600A Deadbreak, 600A Deadbreak, No Fusing

AIS-11 15KV, 600A Deadbreak, 600A Deadbreak, No Fusing

Brand:

Hubbell

Catalog ID:

A110A00

15kV rated; AIS-11 configuration; 600A deadbreak bushings; No fusing

  • The AIS Switch is a true deadfront design with a sealed switching compartment, utilizing air as the insulating medium along with a deadfront connector system.
  • This combination minimizes electrical exposure to work crews and the public, reduces outages, reduces maintenance requirements and provides the most cost effective solution for 15kV and 25kV underground system sectionalizing.
  • The AIS has been tested to rigorous specifications of the Standard for Deadfront Padmounted Switchgear, ANSIC37.72.

Product details

General

Catalog Number

A110A00

Connector

600A Deadbreak

Dimensions

Weight

1650 lb

Electrical Ratings

Amperage Rating

600 A

BIL

95 kV

kV Class

15 kV

Resources and downloads