HUBBELL
Image of A090A20C1I AIS-9 15KV, 600A Deadbreak, SM-20 Fuse Mounting, Removable Bushings, Well Inserts
Image of A090A20C1I AIS-9 15KV, 600A Deadbreak, SM-20 Fuse Mounting, Removable Bushings, Well Inserts

AIS-9 15KV, 600A Deadbreak, SM-20 Fuse Mounting, Removable Bushings, Well Inserts

Brand:

Hubbell

Catalog ID:

A090A20C1I

15kV rated; AIS-9 configuration; 600A deadbreak bushings; S&C SM-20 fuse mounting, rated 17kV, 200A RMS; Removable stud 600A bushings; 200A bushing well inserts

The AIS Switch is a true deadfront design with a sealed switching compartment, utilizing air as the insulating medium along with a deadfront connector system. This combination minimizes electrical exposure to work crews and the public, reduces outages, reduces maintenance requirements and provides the most cost effective solution for 15kV and 25kV underground system sectionalizing. The AIS has been tested to rigorous specifications of the Standard for Deadfront Padmounted Switchgear, ANSIC37.72.

  • The AIS Switch is a true deadfront design with a sealed switching compartment, utilizing air as the insulating medium along with a deadfront connector system.
  • This combination minimizes electrical exposure to work crews and the public, reduces outages, reduces maintenance requirements and provides the most cost effective solution for 15kV and 25kV underground system sectionalizing.
  • The AIS has been tested to rigorous specifications of the Standard for Deadfront Padmounted Switchgear, ANSIC37.72.

Product details

General

Catalog Number

A090A20C1I

Connector

600A Deadbreak

Dimensions

Weight

1500 lb

Electrical Ratings

Amperage Rating

600 A

BIL

95 kV

kV Class

15 kV

Resources and downloads