HUBBELL
Image of A090A2HF AIS-9 15KV, 600A Deadbreak, SM-20 Fuse Mounting/SML20 End Fittings, Stainless Steel
Image of A090A2HF AIS-9 15KV, 600A Deadbreak, SM-20 Fuse Mounting/SML20 End Fittings, Stainless Steel

AIS-9 15KV, 600A Deadbreak, SM-20 Fuse Mounting/SML20 End Fittings, Stainless Steel

Brand:

Hubbell

Catalog ID:

A090A2HF

15kV rated; AIS-9 configuration; 600A deadbreak bushings; S&C SM-20 fuse mounting, rated 17kV, 200A RMS, with SML20 End Fittings ; Removeable stud 600A bushings; 12" base spacer

The AIS Switch is a true deadfront design with a sealed switching compartment, utilizing air as the insulating medium along with a deadfront connector system. This combination minimizes electrical exposure to work crews and the public, reduces outages, reduces maintenance requirements and provides the most cost effective solution for 15kV and 25kV underground system sectionalizing. The AIS has been tested to rigorous specifications of the Standard for Deadfront Padmounted Switchgear, ANSIC37.72.

  • The AIS Switch is a true deadfront design with a sealed switching compartment, utilizing air as the insulating medium along with a deadfront connector system.
  • This combination minimizes electrical exposure to work crews and the public, reduces outages, reduces maintenance requirements and provides the most cost effective solution for 15kV and 25kV underground system sectionalizing.
  • The AIS has been tested to rigorous specifications of the Standard for Deadfront Padmounted Switchgear, ANSIC37.72.

Product details

General

Catalog Number

A090A2HF

Connector

600A Deadbreak

Enclosure Type

Stainless Steel

Dimensions

Weight

1500 lb

Electrical Ratings

Amperage Rating

600 A

BIL

95 kV

kV Class

15 kV

Resources and downloads