HUBBELL
Image of B090A20 AIS-9 25KV, 600A Deadbreak, SM-20 Fuse Mounting
Image of B090A20 AIS-9 25KV, 600A Deadbreak, SM-20 Fuse Mounting

AIS-9 25KV, 600A Deadbreak, SM-20 Fuse Mounting

Brand:

Hubbell

Catalog ID:

B090A20

25kV rated- AIS-9 configuration- 600A deadbreak bushing- S&C SM-20 fuse mounting, rated 27kV, 200A RMS-

The AIS Switch is a true deadfront design with a sealed switching compartment, utilizing air as the insulating medium along with a deadfront connector system. This combination minimizes electrical exposure to work crews and the public, reduces outages, reduces maintenance requirements and provides the most cost effective solution for 15kV and 25kV underground system sectionalizing. The AIS has been tested to rigorous specifications of the Standard for Deadfront Padmounted Switchgear, ANSIC37.72.

  • The AIS Switch is a true deadfront design with a sealed switching compartment, utilizing air as the insulating medium along with a deadfront connector system.
  • This combination minimizes electrical exposure to work crews and the public, reduces outages, reduces maintenance requirements and provides the most cost effective solution for 15kV and 25kV underground system sectionalizing.
  • The AIS has been tested to rigorous specifications of the Standard for Deadfront Padmounted Switchgear, ANSIC37.72.

Product details

General

Catalog Number

B090A20

Connector

600A Deadbreak

EU RoHS Indicator

No

UPC

096359006527

Dimensions

Height

0 in

Length

0 in

Weight

2000 lb

Width

0 in

Electrical Ratings

Amperage Rating

600 A

BIL

125 kV

kV Class

25 kV

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads