HUBBELL
Image of  1 Way Phase Over Phase Side Break Switch, Copper (TU-1AD)
Image of  1 Way Phase Over Phase Side Break Switch, Copper (TU-1AD)

1 Way Phase Over Phase Side Break Switch, Copper (TU-1AD)

Brand:

Turner Electric

The TU-1AD (TU-2AD, TU-3AD, and TU-4AD) offer the most versatility for transmission switches. The unique frame design, with conductor deadends right on the frame, easily orients to the line angle. Additional positions can be added quickly and with minimal effort.

  • Inline deadending
  • Copper hot part design
  • Full Load applications

Product details

General

Application

The TU-1AD can be offered in two, three, and four way mounting configurations for inline and 90 degree takeoffs. Add to this a specially designed pole bracket for maximum switching flexibilty.

Material

Copper

Type

Side Break

Electrical Ratings

BIL

  • 750 kV
  • 650 kV
  • 550 kV
  • 350 kV
  • 250 kV
  • 200 kV

Current Rating

  • 600 A
  • 1200 A
  • 2000 A

Voltage Rating

  • 38 kV
  • 48.3 kV
  • 72.5 kV
  • 123 kV
  • 145 kV
  • 170 kV

Resources and downloads

Specifications

Literature