HUBBELL
HPS_ID_C11232JG4VL_PRODIMAGE
* Representative image
HPS_ID_C11232JG4VL_PRODIMAGE
play
play
+3

Pole Base Foundation, 10-3/4" OD x 84" Long

Brand:

CHANCE Foundation Solutions

Catalog ID:

T1121631

Streetlight Foundation (SLF) 10.75 OD x 84" Long, 1-1/4" thick x 17-1/2" square baseplate, variable circle, hardware included.

Chance Instant Foundations are designed for an above-grade and at-grade mounting of a variety of equipment that needs a solid foundation and accessibility for utility services such as electric and water lines. These foundations provide a low-cost solution that can be instantly loaded without the need to coordinate various trades, equipment or weather.

  • Variable 13-1/2" - 17-1/4" Bolt Circle
  • 4 slots, 1-1/4" Dia x 4" Long
  • hardware included
  • Suitable for Streetlight, Roadway, and Architectural Lighting
  • Other applications include EV Charging Infrastructure, 5G/6G Poles, Rail Applications, End Zone Tower Systems, Solar Array Pole Mount, and Signage

Product details

General

Application

Helical Anchoring

Catalog Number

T1121631

Coating

Galvanized

Number of Bolt Slots

4

Quantity of Hardware

4

Type

Lighting Foundation Anchors

With Hardware

Included

Dimensions

Base Plate Dimensions

17.5 in

Base Plate Thickness

1.25 in

Bolt Length

4 in

Bolt Size

1 1/4 - 7 UNC x 4 in

Cableway Distance From Base

12 in

Cableway Length

12 in

Cableway Width

2.5 in

Center hole dimensions

7 in

Diameter - Bolt

1.25 in

Diameter - Bolt Circle

  • 13.5 -17 in

Foundation Diameter

10.75 in

Foundation Length

84 in

Length

84 in

Length - Base Plate to Top of Conduit Hole

12 in

Pipe Wall Thickness

0.25

Weight

314.5 lb

Resources and downloads

Installation Manuals

Sales Drawings

Videos

play
CHANCE Instant Foundation & Concrete Collar
play
Engineered Advantages of Instant Foundations
play
CHANCE® Streetlight Foundation
play
Chance Foundation Solutions Anchor/Pile Installation Tools
play
SLF

Engineering Drawing