HUBBELL
1008
* Representative image
1008

2-1/2 in. Rigid/IMC Locknut

Brand:

Raco

Catalog ID:

1010

2-1/2 in. Rigid/IMC Locknut

Secure threaded Rigid/IMC conduit to a junction box or enclosure using RACO® locknuts. Locking tangs ensure tight connection to the box or enclosure. Locknuts can also secure the threaded end of a conduit connector inside a box or enclosure.

  • All steel construction ensures mechanical protection for the raceway
  • Zinc-electroplated for added corrosion protection
  • For use in dry locations
  • UL and CSA Listed
  • Available in trade sizes 1/2 in. through 6 in.

Product details

Conduit

General

Application

For use in dry locations on threaded rigid/IMC conduit to secure conduit to a box or enclosure

Catalog Number

1010

Conduit Type

Rigid/IMC

Fitting Type

Locknuts

Material

Steel

UPC

050169010105

Dimensions

Dimensions

0.17 in x 3.43 in x 3.43 in

Height

3.43 in

Length

0.17 in

Trade Size

2-1/2 in

Weight

0.104 lb

Width

3.43 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

30

Minimum Pack Quantity

30

Pallet Quantity

10080

Resources and downloads