HUBBELL
GLEASON_TRAK-GRP_PRODIMAGE
GLEASON_TRAK-GRP_PRODIMAGE

GRP 101P-I-1.43R GF30 / NYLON 6 / BLACK

Brand:

Gleason Reel

Catalog ID:

101P-I-1.4

GRP 101P-I-1.43R GF30 / NYLON 6 / BLACK

  • Compact Design
  • Non-Conductive
  • Resists Corrosion

Product details

General

Catalog Number

101P-I-1.4

Color

Black

Material

Nylon 6

Series

PowerTrak GRP

Type

Standard Track

Dimensions

Bend (Radius)

1.43

Curve Length

1 ft

Height

1 in

Height - Window

0.75 in

Mounting Height

3.86 in

Pitch

1.25 in

Weight

0.2 lb

Width

1.03 in

Width - Window

0.59 in

Conductor Related

Diameter - Cable Outside

0.34 in