HUBBELL
GLEASON_TRAK-GRP_PRODIMAGE
GLEASON_TRAK-GRP_PRODIMAGE

101P-IIS-1.4R SNAPBAR TRAK BLACK

Brand:

Gleason Reel

Catalog ID:

101P-IIS-1.4

101P-IIS-1.4R SNAPBAR TRAK BLACK

  • Compact Design
  • Non-Conductive
  • Resists Corrosion

Product details

General

Catalog Number

101P-IIS-1.4

Color

Black

Series

PowerTrak GRP

Type

Standard Track

Dimensions

Bend (Radius)

1.43

Curve Length

1 ft

Height

1 in

Height - Window

0.75 in

Mounting Height

3.86 in

Pitch

1.25 in

Weight

0.25 lb

Width

1.44 in

Width - Window

1 in

Conductor Related

Diameter - Cable Outside

0.62 in