HUBBELL
1037
* Representative image
1037
1037_2
1037_1

3-1/2 in. 2-Piece Knockout Seal

Brand:

Raco

Catalog ID:

1040

3-1/2 in. 2-Piece Knockout Seal

Close off unused openings in junction boxes or panel boards with RACO® knockout seals. Zinc steel seals provide installation integrity. 2-piece design makes installation easy.

  • 2-piece design is lightweight and easy to use
  • Zinc-electroplated for added corrosion protection
  • UL Listed
  • Available in trade sizes 2-1/2 in. - 4 in.
  • Includes 2 discs, bolt and nut

Product details

General

Catalog Number

1040

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Knockout Seals

Material

Steel

UPC

050169010402

Dimensions

Dimensions

0.625 in x 4.375 in x 4.375 in

Height

4.375 in

Length

0.625 in

Trade Size

3-1/2 in

Weight

0.592 lb

Width

4.375 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

Resources and downloads