HUBBELL
WBP_110BLK100FTK4_PRODIMAGE
WBP_110BLK100FTK4_PRODIMAGE

110 System, Field Termination Kit, 4 Pair Connectors, 100 Pair, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

110BLK100FTK4

110 System, Field Termination Kit, 4 Pair Connectors, 100 Pair, Black

  • Includes 4-Pair Connecting Blocks
  • Ideal for Use in Cross-Connect and Consolidation Point Applications
  • Termination Strips on the Base are Notched and Divided into 5-Pair Increments
  • Connecting Blocks are Color-Coded

With Legs

Product details

General

Catalog Number

110BLK100FTK4

Compatibility

Within TIA-568C.2

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

SPEEDGAIN 110 Connecting Block System

Material

Composite

Material - Mounting Hardware

Mounting Screws

Number of Clips Per Row

6

Number Of Rows And Columns

4

OEM Brand Name

Hubbell Premise Wiring

Operating Temperature

0 Degrees C to 75 Degree C

Series

Cat 5E

Specifications

Material - Rugged high impact, flame-retardant polycarbonate

UPC

662620803951

Dimensions

Length

10.5 in

Conductor Related

Cable Specification

Per TIA-568C.2 Spec

Pairs Or Conductor

100-Pair W/4-Pair Connecting Blocks

Certifications And Compliance

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

320